Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BIE011748-000

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BIE011748-000

General Information

  • Product ID:
    3BIE011748-000
  • ABB Type Designation:
    16A
  • Catalog Description:
    200mm beam 1/2 hose kit
  • Long Description:
    200mm beam 1/2 hose kit

Additional Information

  • ABB Type Designation:
    16A
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    90329000
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0 kg
  • Invoice Description:
    200mm beam 1/2 hose kit
  • Made To Order:
    No
  • Medium Description:
    200mm beam 1/2 hose kit
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Part Type:
    New
  • Product Name:
    200mm beam 1/2 hose kit
  • Product Net Weight:
    0 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    200mm beam 1/2 hose kit
  • Stocked At (Warehouses):
    Menden, Germany
    Hong Kong, Hong Kong
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links