Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BNP000030R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Kit Contents

Identifier Description Qty Unit Of Measure
26390603-A
DSTK 150 Cable Assembly Flat Cable 2 piece
3BNP000048R1
DSTD N007 Connection Unit 1 piece
57160001-AAA
DSDI 110A Digital Input Board 2 piece

Additional Information

  • Medium Description:
    Digital Input Set 32ch 24V
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    DSDI 110K06 Digital Input Set 32ch. 24V
    TÜV approval:certified
    Set incl.
    2 pcs 57160001-AAA
    DSDI 110
    1 pc 3BNP000048R1
    Conn.Unit DSTD N007
    2 pcs 26390603-A
    Cables DSTK 150

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Weight:
    1.527 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links