Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BNP000031R2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Kit Contents

Identifier Description Qty Unit Of Measure
26390603-A
DSTK 150 Cable Assembly Flat Cable 2 piece
3BNP000048R1
DSTD N007 Connection Unit 1 piece
3BNP015173R1
DSDO 115N Digital Output Unit 2 piece

Additional Information

  • Medium Description:
    DSDO 115NK02 Digital Output Set
  • Product Type:
    I-O_Module
  • Technical Information:
    DSDO 115NK02 Digital Output Set,
    32ch., 24VDC 150mA, Short Circuit Proof
    TÜV approval:certified
    Log / Set incl.
    2 pcs 3BNP015173R1
    DSDO 115N
    1 pc 3BNP000048R1
    Conn.Unit DSTD N007
    2 pcs 26390603-A
    Cables DSTK 150

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Weight:
    1.527 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links