Your country has been recognized as

France

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BNP000034R2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Kit Contents

Identifier Description Qty Unit Of Measure
26390603-AN
DSTK 165 Ribbon Cable 2 piece
3BNP015173R1
DSDO 115N Digital Output Unit 2 piece
3BNP015174R1
DSTD N021V1, 24VDC/2A Normally De-energi 4 piece

Additional Information

  • Medium Description:
    DSDO 115NK01 Master Vote Monitored NDE
  • Product Type:
    I-O_Module
  • Technical Information:
    DSDO 115NK01 Master Vote Monitored NDE Output
    4x7ch, 18-36VDC 2A
    TÜV approval:certified
    Set included
    2 pcs 3BNP015173R1
    DSDO 115N
    4 pcs 3BNP015174R1
    Conn.Unit DSTD N021V1
    2 pcs 26390603-AN
    Cables DSTK 165

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Weight:
    2.67 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links