Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BNP000504R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BNP000504R1

General Information

  • Product ID:
    3BNP000504R1
  • ABB Type Designation:
    PMPSIC110K01
  • Catalog Description:
    PMPSIC110K01 ABB Power
  • Long Description:
    Power Module 110V AC

Additional Information

  • Medium Description:
    Power Module 110V AC
  • Product Type:
    Power_Supply
  • Technical Information:
    PMPSIC110K01 ABB Power
    Power Module 110V AC/ 24V DC / 10A with
    Power Factor Correction
    TÜV approval:certified

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    '- ABB Advant Master Process Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    263.7 mm
  • Product Net Height:
    80.1 mm
  • Product Net Width:
    162 mm
  • Product Net Weight:
    1.55 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links