Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BNP000523R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Kit Contents

Identifier Description Qty Unit Of Measure
26390603-A
DSTK 150 Cable Assembly Flat Cable 1 piece
3BNP000048R1
DSTD N007 Connection Unit 1 piece
57160001-AAA
DSDI 110A Digital Input Board 1 piece

Additional Information

  • Medium Description:
    Digital Input Kit
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    DSDI 110K02 Digital Input Kit 32CH,24VDC
    Set incl.
    1 pc 57160001-AAA
    DSDI 110A
    1 pc 3BNP000048R1
    DSTD N007
    1 pc 26390603-A
    DSTK 150

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Weight:
    0.972 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links