Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BNP004119R2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BNP004119R2

General Information

  • Product ID:
    3BNP004119R2
  • ABB Type Designation:
    Mastervote 3000
  • Catalog Description:
    Mastervote 3000 auxillary Kit
  • Long Description:
    Mastervote 3000 auxillary Kit

Kit Contents

Identifier Description Qty Unit Of Measure
26390603-AN
DSTK 165 Ribbon Cable 2 piece
3BNP015173R1
DSDO 115N Digital Output Unit 2 piece

Additional Information

  • Medium Description:
    Mastervote 3000 auxillary Kit
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    Mastervote 3000 auxillary Kit
    Includes
    2 pcs DSDO 115N 3BNP015173R1
    Digital Output Unit
    2 pcs DSTK 165 26390603-AN
    Ribbon Cable

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Weight:
    1.38 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links