Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BNP015173R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Where Used (as part of "kit")

Identifier Description Type
3BNP000009R2
DSDO 115NK03 Master Vote Failsafe NE Out Kit
3BNP000031R1
DSDO 115K02 Digital Output kit , 32ch., Kit
3BNP000031R2
DSDO 115NK02 Digital Output, 32ch., 24VD Kit
3BNP000032R2
DSDO 115NK04 Digital Outp. 4x8ch, 24-250 Kit
3BNP000034R2
DSDO 115NK01 Master Vote Monitored NDE O Kit
3BNP000526R1
DSDO 115K04 Digital Output Kit Kit
3BNP004119R2
Mastervote 3000 auxillary Kit Kit

Additional Information

  • Medium Description:
    Digital Output Board
  • Product Type:
    I-O_Module
  • Technical Information:
    DSDO 115N Digital Output Board 32 Channels 24Vdc 0.5 A

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    22.5 mm
  • Product Net Height:
    225 mm
  • Product Net Width:
    216 mm
  • Product Net Weight:
    0.32 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    6756d963-cf9f-4a0f-8cea-843e8b02e175 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links