Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 3BNP015185R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3BNP015185R1

General Information

  • Product ID:
    3BNP015185R1
  • ABB Type Designation:
    SD196
  • Catalog Description:
    SD196 Power Module

Categories

  • Products » Control System Products » Power Supply Products » Safeguard Power » Safeguard Power - Units » SD196 Power Supplies » SD196 Power Supply

Additional Information

  • ABB Type Designation:
    SD196
  • CN8:
    85389091
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    85389091
  • Gross Volume:
    0 m³
  • Gross Weight:
    1 kg
  • Invoice Description:
    SD196 Power Module
  • Made To Order:
    No
  • Medium Description:
    SD196 Power Module
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    1 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Power Supply
  • Product Net Height:
    72 mm
  • Product Net Length:
    270 mm
  • Product Net Weight:
    1 kg
  • Product Net Width:
    112.5 mm
  • Product Type:
    Power_Supply
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Delivery Center
    SGRL4414FEXPU
    SELOGVEXPU
  • Technical Information:
    SD196 Power Module
    24V FP S SIL3 OVP 1kW

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds