Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BNP015186R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BNP015186R1

General Information

  • Product ID:
    3BNP015186R1
  • ABB Type Designation:
    RF196
  • Catalog Description:
    RF196 Power Rack
  • Long Description:
    RF196 Power Rack

Where Used (as part of "kit")

Identifier Description Type
3BNP015186R2
RF196K02 Basic System Power Rack Kit

Additional Information

  • Medium Description:
    RF196 Power Rack
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    RF196 Basic System Power Rack with Controller
    Power rack with 6 slots for 6 x SD196 power modules.
    Input 230 VAC/DC

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    535.5 mm
  • Product Net Height:
    184.5 mm
  • Product Net Width:
    405 mm
  • Product Net Weight:
    10.05 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links