Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC540003R3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC540003R3

General Information

  • Product ID:
    3BSC540003R3
  • ABB Type Designation:
    0,47µF 10% 850VAC
  • Catalog Description:
    Met Polyprop Capacitor 0,47µF 10% 850VAC

Additional Information

  • ABB Type Designation:
    0,47µF 10% 850VAC
  • Country of Origin:
    Sweden (SE)
    Singapore (SG)
  • Customs Tariff Number:
    85322900
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.07 kg
  • Invoice Description:
    Met Polyprop Capacitor 0,47µF 10% 850VAC
  • Made To Order:
    No
  • Medium Description:
    Met Polyprop Capacitor
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    0.07 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Control System Accessory
  • Product Net Weight:
    0.07 kg
  • Product Type:
    Control_System_Accessory
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    MP-Capacitor 0.47µF 10% 850VAC
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links