Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC550176R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC550176R1

General Information

  • Product ID:
    3BSC550176R1
  • ABB Type Designation:
    RU5 EOL
  • Catalog Description:
    RU5 EOL/Intermediate resistor kit
  • Long Description:
    RU5 EOL/Intermediate resistor kit

Kit Contents

Identifier Description Qty Unit Of Measure
3BNP004521R1
RU5 EOL/Intermediate resistor for monit. 25 piece

Additional Information

  • ABB Product Family:
    Advant
  • ABB Type Designation:
    RU5 EOL
  • CN8:
    85389099
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    85389099
  • Frame Size:
    Undefined
  • Gross Volume:
    0 m³
  • Gross Weight:
    0.01 kg
  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Invoice Description:
    RU5 EOL/Intermediate resistor kit
  • Made To Order:
    No
  • Medium Description:
    RU5 EOL/Intermediate resistor kit
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    0.01 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Control System Accessory
  • Product Net Weight:
    0.01 kg
  • Product Type:
    Control_System_Accessory
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Västerås, Sweden
  • Technical Information:
    RU5K01 EOL/Intermediate resistor monitored loops
    10kOhm/1kOhm Resistor with waterproof casing for
    monitored loops
    Including:
    25 pcs 3BNP004521R1
    RU5 EOL
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links