Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC550210R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC550210R1

General Information

  • Product ID:
    3BSC550210R1
  • ABB Type Designation:
    RU4 EOL
  • Catalog Description:
    RU4 EOL/Intermediate resistor for monit.
  • Long Description:
    RU4 EOL/Intermediate resistor for monit.

Additional Information

  • ABB Product Family:
    Advant
  • ABB Type Designation:
    RU4 EOL
  • CN8:
    85389099
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    85389099
  • Frame Size:
    Undefined
  • Gross Volume:
    0 m³
  • Gross Weight:
    0.01 kg
  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Invoice Description:
    RU4 EOL/Intermediate resistor for monit.
  • Made To Order:
    No
  • Medium Description:
    RU4 EOL/Intermediate resistor for monit.
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    0.01 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Control System Accessory
  • Product Net Weight:
    0.01 kg
  • Product Type:
    Control_System_Accessory
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Västerås, Sweden
  • Technical Information:
    RU4 End of line/Intermediate resistor monitored loops
    R1= 22kΩ R2= 680Ω
    Resistor with waterproof casing for monitored loops

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links