Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC610043R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Additional Information

  • ABB Type Designation:
    MPS 015
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    8504318090
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    4 kg
  • Invoice Description:
    Power supply MPS 015
  • Made To Order:
    No
  • Medium Description:
    Power Supply
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    4 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Unclassified
  • Product Net Weight:
    4 kg
  • Product Type:
    Unclassified
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    MPS 015 Power supply, AC/DC switched mode
    regulators for VMEbus applications
    Main voltage 90-264 VAC and 130-350 VDC
    Main frequency 47-63 Hz
    Output voltage 5V, +12V, -12V
    Output Current 18A, 3A, 2A
    Dimmension Height 6U 40.3 mm
    Widht 8HP 261,75 mm
  • UNSPSC:
    39120000
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links