Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC610045R9

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Additional Information

  • Medium Description:
    Power Supply
  • Product Type:
    Power_Supply
  • Technical Information:
    SD812V2 Power Supply
    Input data:
    Nominal input voltage 100 V AC ... 240 V AC
    Input voltage range 85 V AC ... 264 V AC
    Input voltage range 90 V DC ... 350 V DC
    Frequency range 45 Hz ... 65 Hz (0 Hz with DC input)
    Output data
    Nominal output voltage 24 V +/-1 %
    Setting range of the output voltage 22.5 V DC ... 28.5 V DC
    Output current 5 A (Up to 60° C)
    Output current 7.5 A (With POWER BOOST)
    RoHs Compliant

Ordering

  • Customs Tariff Number:
    8504318090

Dimensions

  • Product Net Depth / Length:
    125 mm
  • Product Net Height:
    130 mm
  • Product Net Width:
    55 mm
  • Product Net Weight:
    0.83 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links