Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC610055R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC610055R1

General Information

  • Product ID:
    3BSC610055R1
  • ABB Type Designation:
    SS822Z
  • Catalog Description:
    SS822Z Power Voting Unit
  • Long Description:
    With dual 24V d.c 20A inputs, single 24V d.c. 20A output.
    Each power input supervised. Used if redundant power supply is required.
    For use with power supply SD822Z.
    DIN rail mounted.

Categories

Show All...

Additional Information

  • Medium Description:
    With dual 24V d.c 20A inputs, single 24V d.c. 20A output.
    Each power input supervised. Used if redundant power supply is required.
    For use with power supply SD822Z.
    DIN rail mounted.
  • Product Type:
    Power_Supply

Ordering

  • HS Code:
    853710-- Boards, panels, consoles, desks, cabinets and other bases, equipped with two or more apparatus of heading 85.35 or 85.36, for electric control or the distribution of electricity, including those incorporating instruments or apparatus of Chapter 90, and numerical control apparatus, other than switching apparatus of heading 85.17.- For a voltage not exceeding 1,000 V
  • Customs Tariff Number:
    85371098

Dimensions

  • Product Net Depth / Length:
    110 mm
  • Product Net Height:
    125 mm
  • Product Net Width:
    50 mm
  • Product Net Weight:
    0.68 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links