Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC690087R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC690087R1

General Information

  • Product ID:
    3BSC690087R1
  • ABB Type Designation:
    AO895
  • Catalog Description:
    AO895 Analog Output IS HART 8 ch
  • Long Description:
    0(4)...20mA. RL max 750 ohm. Intrinsic Safety Interface and HART.
    Use Module Termination Unit TU890 or TU891.

Categories

Additional Information

  • Medium Description:
    0(4)...20mA. RL max 750 ohm. Intrinsic Safety Interface and HART.
    Use Module Termination Unit TU890 or TU891.
  • Product Type:
    I-O_Module

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Depth / Length:
    102 mm
  • Product Net Height:
    119 mm
  • Product Net Width:
    45 mm
  • Product Net Weight:
    0.3 kg

Technical

  • Channel Type:
    AI
  • Number of Input Channels:
    0
  • Number of Output Channels:
    8

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    6796cd33-e1d4-45da-bbb9-dffbbddfac7f Singapore (SG)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links