Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC690185R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC690185R1

General Information

  • Product ID:
    3BSC690185R1
  • ABB Type Designation:
    200-ACN
  • Catalog Description:
    200-ACN ControlNet Adaptor

Additional Information

  • ABB Product Family:
    S200 IO Hardware
  • ABB Type Designation:
    200-ACN
  • CN8:
    85389091
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    8538909999
  • Frame Size:
    Undefined
  • Gross Volume:
    0 m³
  • Gross Weight:
    0.29 kg
  • Invoice Description:
    200-ACN ControlNet Adaptor
  • Made To Order:
    No
  • Medium Description:
    Adapter for Remote I/O, max 8 I/O units per adapter. Requires 24 VDC.
  • Minimum Order Quantity:
    1 piece
  • Number of Batteries:
    0
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    69 mm
  • Package Level 1 Gross Weight:
    0.29 kg
  • Package Level 1 Height:
    88 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    68 mm
  • Part Type:
    New
  • Product Name:
    I-O Module
  • Product Net Depth / Length:
    69 mm
  • Product Net Height:
    88 mm
  • Product Net Weight:
    0.29 kg
  • Product Net Width:
    68 mm
  • Product Type:
    I-O_Module
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    000000000490176049
    490176049
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
    Malmö, Sweden
  • Technical Information:
    200-ACN. ControlNet Adapter. Maximum 8 I/O units/adapter.
    Requires 24 VDC.
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links