Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC910056R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC910056R1

General Information

  • Product ID:
    3BSC910056R1
  • ABB Type Designation:
    19"
  • Catalog Description:
    Cable Strap Bar 19" For Connection Unit

Where Used (as part of "kit")

Identifier Description Type
3BNP000457R1
RA111K01 Mounting Bar 4 Moduls Heights Kit

Additional Information

  • ABB Type Designation:
    19"
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    85389091
  • Frame Size:
    Undefined
  • Gross Volume:
    0 m³
  • Gross Weight:
    0.065 kg
  • Invoice Description:
    Cable Strap Bar 19" For Connection Unit
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    0.065 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Control System Accessory
  • Product Net Weight:
    0.065 kg
  • Product Type:
    Control_System_Accessory
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Västerås, Sweden
    Västerås, Sweden
  • Technical Information:
    "Cable Strap Bar 19"" for Connection Unit"
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links