Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC950073R14

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC950073R14

General Information

  • Product ID:
    3BSC950073R14
  • ABB Type Designation:
    TK402V014
  • Catalog Description:
    TK402V014 Cable Assembly
  • Long Description:
    TK402V014 Cable Assembly

Additional Information

  • Medium Description:
    TK402V014 Cable Assembly
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    TK402V014 Cable Assembly
    1,4 meter

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    854442-- Insulated (including enamelled or anodised) wire, cable (including co-axial cable) and other insulated electric conductors, whether or not fitted with connectors; optical fibre cables, made up of individually sheathed fibres, whether or not assembled with electric conductors or fitted with connectors.- Other electric conductors, for a voltage not exceeding 1,000 V :-- Fitted with connectors
  • Customs Tariff Number:
    85444290

Dimensions

  • Product Net Weight:
    0.335 kg

Environmental

  • WEEE Category:
    Product Not in WEEE Scope

Where Used (as part of "kit")

Identifier Description Type
3BSE003573R1
SA167K01 Basic Power Supply and Switch Kit
3BSE003574R1
SA168K01 Basic Power Supply and Switch Kit
3BSE003579R1
SA167K03 Red. Basic Power Supply and Kit
3BSE003580R1
SA168K03 Red.Basic Power Supply and Kit
3BSE005747R1
SA162K12 Power Supply Kit Kit
3BUR000846R1
SA167K11 RM500V1 Power 120V/25A/1,4m Kit
3BUR000847R1
SA167K12 RM500V1 Red Power 120V/25A/1,4m Kit
3BUR000848R1
SA168K11 RM500V1 Power 230V/25A/1,4m Kit
3BUR000849R1
SA168K12 RM500V1 Red Power 230V/25A/1,4m Kit
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links