Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC950107R20

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC950107R20

General Information

  • Product ID:
    3BSC950107R20
  • ABB Type Designation:
    20m, Duplex
  • Catalog Description:
    POF Cable, 20m, Duplex
  • Long Description:
    POF Cable, 20m, Duplex

Additional Information

  • ABB Type Designation:
    20m, Duplex
  • CN8:
    85447000
  • Country of Origin:
    United States (US)
    Sweden (SE)
  • Customs Tariff Number:
    85447000
  • Frame Size:
    Undefined
  • Gross Volume:
    0 m³
  • Gross Weight:
    0.235 kg
  • HS Code:
    854470-- Insulated (including enamelled or anodised) wire, cable (including co-axial cable) and other insulated electric conductors, whether or not fitted with connectors; optical fibre cables, made up of individually sheathed fibres, whether or not assembled with electric conductors or fitted with connectors.- Optical fibre cables
  • Invoice Description:
    POF Cable, 20m, Duplex
  • Made To Order:
    No
  • Medium Description:
    POF Cable, 20m, Duplex
  • Minimum Order Quantity:
    1 piece
  • Number of Batteries:
    0
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    15000 mm
  • Package Level 1 Gross Weight:
    0.235 kg
  • Package Level 1 Height:
    3 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    5 mm
  • Part Type:
    New
  • Product Name:
    BOM Item Prefabricated Cable
  • Product Net Depth / Length:
    15000 mm
  • Product Net Height:
    3 mm
  • Product Net Weight:
    0.235 kg
  • Product Net Width:
    5 mm
  • Product Type:
    Prefabricated_Cable
  • Quote Only:
    No
  • RoHS Status:
    No declaration needed
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
    Västerås, Sweden
  • Technical Information:
    POF Cable, 20m, Duplex
    L=20m latching duplex connector Duplex plastic fibre
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links