Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC950167R30

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC950167R30

General Information

  • Product ID:
    3BSC950167R30
  • ABB Type Designation:
    DSTK 223L3
  • Catalog Description:
    DSTK 223L3 Cable Assembly Ribbon cable,
  • Long Description:
    DSTK 223L3 Cable Assembly Ribbon cable, L=3m, cable 26p,

Additional Information

  • Medium Description:
    DSTK 223L3 Cable Assembly Ribbon cable, L=3m, cable 26p,
  • Product Type:
    Prefabricated_Cable
  • Technical Information:
    DSTK 223L3 Ribbon Cable
    3 meter

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    854442-- Insulated (including enamelled or anodised) wire, cable (including co-axial cable) and other insulated electric conductors, whether or not fitted with connectors; optical fibre cables, made up of individually sheathed fibres, whether or not assembled with electric conductors or fitted with connectors.- Other electric conductors, for a voltage not exceeding 1,000 V :-- Fitted with connectors
  • Customs Tariff Number:
    85444290

Dimensions

  • Product Net Weight:
    0.2 kg

Environmental

  • WEEE Category:
    Product Not in WEEE Scope

Where Used (as part of "kit")

Identifier Description Type
3BSE019916R1
DSAO 110K02 Analog Output 4 ch, 12 Bit, Kit
3BSE019917R1
DSAO 120K06 Analog Output Kit Kit
3BSE019919R1
DSAX 110K13 Analog In/Out each 8 ch/12 Kit
3BSE019920R1
DSAX 110K08 Analog In/Out each 8 ch/12 Kit
3BSE019941R1
DSAX 110K10 Analog In/Output Set Kit
3BUR002096R1
DSAO 120AK01 Analog Output 8 ch, 12 Bit, Kit
3BUR002098R1
DSAX 110AK01 Analog In/Output Set Kit
3BUR002099R1
DSAX 110AK02 AI/AO Kit, 8+8ch, 12bit Kit
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links