Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC950193R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC950193R1

General Information

  • Product ID:
    3BSC950193R1
  • ABB Type Designation:
    TB850
  • Catalog Description:
    TB850 CEX-Bus Terminator
  • Long Description:
    With 25-pin DB25P male connector. With screw fixing.
    A TB850 CEX-Bus terminator must always be installed on the last unit on the CEX bus.

Categories

Additional Information

  • Medium Description:
    With 25-pin DB25P male connector. With screw fixing.
    A TB850 CEX-Bus terminator must always be installed on the last unit on the CEX bus.
  • Product Type:
    Prefabricated_Cable

Ordering

  • HS Code:
    853690-- Electrical apparatus for switching or protecting electrical circuits, or for making connections to or in electrical circuits (for example, switches, relays, fuses, surge suppressors, plugs, sockets, lamp-holders and other connectors, junction boxes), for a voltage not exceeding 1,000 volts; connectors for optical fibres, optical fibre bundles or cables.- Other apparatus
  • Customs Tariff Number:
    85369095

Dimensions

  • Product Net Depth / Length:
    55 mm
  • Product Net Height:
    16 mm
  • Product Net Width:
    50 mm
  • Product Net Weight:
    0.04 kg
  • Cable Length:
    0 m

Environmental

  • RoHS Status:
    No declaration needed
  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links