Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE000388R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Additional Information

  • Medium Description:
    Connection Cable with Contacts
  • Product Type:
    Prefabricated_Cable
  • Technical Information:
    TK516 Connection Cable with Coaxial Cable Contacts
    0,3 meter

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    854442-- Insulated (including enamelled or anodised) wire, cable (including co-axial cable) and other insulated electric conductors, whether or not fitted with connectors; optical fibre cables, made up of individually sheathed fibres, whether or not assembled with electric conductors or fitted with connectors.- Other electric conductors, for a voltage not exceeding 1,000 V :-- Fitted with connectors
  • Customs Tariff Number:
    85444290

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.045 kg
  • Cable Diameter:
    6 mm
  • Cable Length:
    0.31 m

Environmental

  • WEEE Category:
    Product Not in WEEE Scope

Where Used (as part of "kit")

Identifier Description Type
3BSE005545R1
AF100K02 Connection Kit, Redundant Kit
3BSE006251R1
AF100K03 Connection Kit, single. Kit
3BSE011002R1
CI630K02 AF100 Interface kit to redundan Kit
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links