Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE001691R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE001691R1

General Information

  • Product ID:
    3BSE001691R1
  • ABB Type Designation:
    SX520K01
  • Catalog Description:
    SX520K01 Power Distribution Unit Kit
  • Long Description:
    SX520K01 Power Distrib. Unit Kit, all connectors according
    to IEC-320. The box has one input plug and six output
    receptacles, rating 250VAC 10A. Included is also one input
    recptacle cable connector and six power cord sets
    (IEC 320 male-female)

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC950031R25
Cord Set with Molded 6 piece

Additional Information

  • Medium Description:
    SX520K01 POWER DISTR.
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    SX520K01 Power Distrib. Unit Kit, all connectors according
    to IEC-320. The box has one input plug and six output
    receptacles, rating 250VAC 10A. Included is also one input
    recptacle cable connector and six power cord sets
    (IEC 320 male-female)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    1.88 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links