Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE002348R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE002348R1

General Information

  • Product ID:
    3BSE002348R1
  • ABB Type Designation:
    SB511
  • Catalog Description:
    SB511 Backup Power Supply 24-48 VDC
  • Long Description:
    SB511 Backup Power Supply 24-48 VDC
    Designed to Charge NiCd battery 12 V, 4 Ah

    See spare fuse 3BSC770001R50

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    '- ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE004451R1
SB511K01 Battery Charger DC 24-48V Kit
PM10YAC450-SB511
10 years Preventive Maintenance Unit Kit
PM10YAC460-SB511
10 years Preventive Maintenance Unit Kit

Additional Information

  • Medium Description:
    Backup Power Supply
  • Product Type:
    Power_Supply
  • Technical Information:
    SB511 Backup Power Supply 24-48 VDC
    Designed to Charge NiCd battery 12 V, 4 Ah

    See spare fuse 3BSC770001R50

Ordering

  • HS Code:
    850440-- Electrical transformers, static converters (for example, rectifiers) and inductors.- Static converters
  • Customs Tariff Number:
    85044082

Dimensions

  • Product Net Depth / Length:
    291 mm
  • Product Net Height:
    150 mm
  • Product Net Width:
    60 mm
  • Product Net Weight:
    0.96 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    efb2b27b-fe81-477f-aec8-eede410d5ab3 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links