Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE003391R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE003391R1

General Information

  • Product ID:
    3BSE003391R1
  • ABB Type Designation:
    SA171
  • Catalog Description:
    SA171 Power Supply Unit AC 115V / DC-Cla
  • Long Description:
    SA171 Power Supply Unit
    AC 115V / DC 48V, 5A
    See spare fuse 10 A / 5672827-10

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE003593R1
SA171K01 Power Supply for Field Equipmen Kit
PM10YAC110-SA171
10 years Preventive Maintenance Unit Kit
PM10YAC160-SA171
10 years Preventive Maintenance Unit Kit
PM10YAC410-SA171
10 years Preventive Maintenance Unit Kit
PM10YAC450-SA171
10 years Preventive Maintenance Unit Kit
PM10YAC460-SA171
10 years Preventive Maintenance Unit Kit

Additional Information

  • Medium Description:
    Power Supply Unit
  • Product Type:
    Power_Supply
  • Technical Information:
    SA171 Power Supply Unit
    AC 115V / DC 48V, 5A
    See spare fuse 10 A / 5672827-10

Ordering

  • HS Code:
    850440-- Electrical transformers, static converters (for example, rectifiers) and inductors.- Static converters
  • Customs Tariff Number:
    85044082

Dimensions

  • Product Net Depth / Length:
    153 mm
  • Product Net Height:
    180 mm
  • Product Net Width:
    399.6 mm
  • Product Net Weight:
    14.5 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links