Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: EXC3BSE003392R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

EXC3BSE003392R1

General Information

  • Global Commercial Alias:
    EXC3BSE003392R1
  • Product ID:
    3BSE003392E1
  • ABB Type Designation:
    SA172 Exchange
  • Catalog Description:
    SA172 Power Supply Unit AC 230V / DC-Cla

Additional Information

  • ABB Type Designation:
    SA172 Exchange
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    8504318090
  • Frame Size:
    Undefined
  • Global Commercial Alias:
    EXC3BSE003392R1
  • Gross Volume:
    21.755 dm³
  • Gross Weight:
    14.6 kg
  • Invoice Description:
    SA172 Power Supply Unit AC 230V / DC-Cla
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    255 mm
  • Package Level 1 Gross Weight:
    14.6 kg
  • Package Level 1 Height:
    177 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    482 mm
  • Part Type:
    Exchange
  • Product Name:
    Power Supply
  • Product Net Depth / Length:
    255 mm
  • Product Net Height:
    177 mm
  • Product Net Weight:
    14.6 kg
  • Product Net Width:
    482 mm
  • Product Type:
    Power_Supply
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    SA168 Power Supply Unit Exchange

    Preventive Maintenance Approved

    Note! The replaced part with RMA to be returned
    according to T&C otherwise an extra charge will be required.
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links