Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE003587R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE003587R1

General Information

  • Product ID:
    3BSE003587R1
  • ABB Type Designation:
    DSSA 150AK08
  • Catalog Description:
    DSSA 150AK08 Redundant Basic Power Suppl
  • Long Description:
    DSSA 150AK08 Redundant Basic Power Supply
    and Switch Units. Input:DC 48V(1.4m),output :DC24V, 20A.
    Set incl.
    2 pce 3BSC610028R1 SD150 Power Supply
    2 pce 3BSE004257R1 SX550 Power Switch
    2 pce 3BSE004258R1 SD150 SX554 Distribution Unit
    2 pce 3BSE005948R1 TK582V014 Cable Assembly
    1 pc 3BSE003779R1 TK451 Cable Assembl
    1 pc 3BSC910044R1 Mounting Plate 24

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC610028R1
SD150 DC/DC Converter 2 piece
3BSC910044R1
Mounting Plate 24" 1 piece
3BSE003779R1
TK451 Cable Assembly 1 piece
3BSE004257R1
SX550 Power Switch and Distr. Unit-Class 2 piece
3BSE004258R1
SX554 Distribution Unit DC60V 30A 2 piece
3BSE005948R1
TK582V014 Cable Assembly 2 piece

Additional Information

  • Medium Description:
    Redundant Basic Power Supply and Switch Units.
  • Product Type:
    Power_Supply
  • Technical Information:
    DSSA 150AK08 Redundant Basic Power Supply
    and Switch Units. Input:DC 48V(1.4m),output :DC24V, 20A.
    Set incl.
    2 pce 3BSC610028R1
    SD150 Power Supply
    2 pce 3BSE004257R1
    SX550 Power Switch
    2 pce 3BSE004258R1
    SD150 SX554 Distribution Unit
    2 pce 3BSE005948R1
    TK582V014 Cable Assembly
    1 pc 3BSE003779R1
    TK451 Cable Assembl
    1 pc 3BSC910044R1
    Mounting Plate 24

Ordering

  • HS Code:
    850440-- Electrical transformers, static converters (for example, rectifiers) and inductors.- Static converters
  • Customs Tariff Number:
    85044082

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    33.25 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links