Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE003779R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE003779R1

General Information

  • Product ID:
    3BSE003779R1
  • ABB Type Designation:
    TK451
  • Catalog Description:
    TK451 Cable Assembly
  • Long Description:
    TK451 Cable Assembly 3,3 m.
    SX554-RF520

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE003579R1
SA167K03 Red. Basic Power Supply and Kit
3BSE003580R1
SA168K03 Red.Basic Power Supply and Kit
3BSE003587R1
DSSA 150AK08 Redundant Basic Power Suppl Kit
3BSE004413R1
SA167K07 Red.Basic Power Supply and Kit
3BSE004414R1
SA168K07 Red.Basic Power Supply and Kit
3BSE004421R1
DSSA 150AK14 Redundant Basic Power Suppl Kit
3BSE004424R1
DSSA 150K23 Redundant Basic Power Supply Kit
3BSE004448R1
DSSA 150AK18 Redundant Basic Power Suppl Kit
3BSE005747R1
SA162K12 Power Supply Kit Kit
3BSE016028R1
SA167K17 Red.Basic Power Supply and Kit
3BSE016030R1
SA168K17 Red Basic Power. Supply and Kit
3BSE016032R1
SD150 Redundant Basic Power Supply kit Kit
3BSE016433R1
Kit
3BSE016434R1
Kit
3BSE020007R1
AC450A09 System Unit Kit
3BUR000737R1
SA167K09 RM500V1 Power 120V/25A/2,7m Kit
3BUR000740R1
SA168K09 RM500V1 Power 230V/25A/2,7m Kit
3BUR000847R1
SA167K12 RM500V1 Red Power 120V/25A/1,4m Kit
3BUR000849R1
SA168K12 RM500V1 Red Power 230V/25A/1,4m Kit
3BUR001285R2
AC460A02 System Unit for RM5xx Cabinet Kit
3BUR001286R2
AC460B02 System Unit for Rittal Cabinet Kit

Additional Information

  • Medium Description:
    Cable Assembly
  • Product Type:
    Prefabricated_Cable
  • Technical Information:
    TK451 Cable Assembly 3,3 m.
    SX554-RF520

Ordering

  • HS Code:
    854442-- Insulated (including enamelled or anodised) wire, cable (including co-axial cable) and other insulated electric conductors, whether or not fitted with connectors; optical fibre cables, made up of individually sheathed fibres, whether or not assembled with electric conductors or fitted with connectors.- Other electric conductors, for a voltage not exceeding 1,000 V :-- Fitted with connectors
  • Customs Tariff Number:
    85444290

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.46 kg
  • Cable Diameter:
    4 mm
  • Cable Length:
    4.5 m

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links