Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: SC520_REM

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

SC520_REM

General Information

  • Global Commercial Alias:
    SC520_REM
  • Product ID:
    3BSE003816R91
  • ABB Type Designation:
    SC520_REM
  • Catalog Description:
    SC520 Submodule Carrier Remanufactured

Additional Information

  • ABB Type Designation:
    SC520_REM
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    8517620000
  • Frame Size:
    Undefined
  • Global Commercial Alias:
    SC520_REM
  • Gross Volume:
    2.619 dm³
  • Gross Weight:
    0.742 kg
  • Invoice Description:
    SC520 Submodule Carrier Remanufactured
  • Made To Order:
    No
  • Medium Description:
    SC520 Submodule Carrier Remanufactured
    Included local CPU
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    291 mm
  • Package Level 1 Gross Weight:
    0.742 kg
  • Package Level 1 Height:
    300 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    30 mm
  • Part Type:
    New
  • Product Name:
    Communication Module
  • Product Net Depth / Length:
    291 mm
  • Product Net Height:
    300 mm
  • Product Net Weight:
    0.742 kg
  • Product Net Width:
    30 mm
  • Product Type:
    Communication_Module
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    SC520 Submodule Carrier Remanufactured
    Included local CPU
    A modified copy of 3BSE003816R1
    - SC520,
    but using refurbished component(s)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links