Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE003911R230

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE003911R230

General Information

  • Product ID:
    3BSE003911R230
  • ABB Type Designation:
    PFRA 101
  • Catalog Description:
    PFRA 101 Control Unit Prepared for 230V

Additional Information

  • ABB Type Designation:
    PFRA 101
  • Core Credit:
    0.00
  • Country of Origin:
    United States (US)
    Sweden (SE)
  • Customs Tariff Number:
    85389091
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    3.8 kg
  • Invoice Description:
    PFRA 101 Control Unit Prepared for 230V
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Product Name:
    PFRA 101 Control Unit Prepared for
  • Product Net Weight:
    3.8 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    3BSE003911R115
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
  • Technical Information:
    PPFRA 101 Control Unit Prepared for 230VAC
    Exchange No. EXC3BSE003911R230
    See PFRA 101 Control Unit Prepared for 115V
    3BSE003911R115

    Spare Terminal block screw part
    2 pos 3BSC840151R2
    15 pos 3BSC840151R15
    Spare Fuse
    500 mA 3BSC770029R241
    315 mA 3BSC770029R239

  • UNSPSC:
    39120000
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links