Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE003912R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE003912R1

General Information

  • Product ID:
    3BSE003912R1
  • ABB Type Designation:
    RF541
  • Catalog Description:
    RF541 Modem/T-Box Subrack 19"
  • Long Description:
    Modem / T-Box Subrack 19"

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Additional Information

  • Medium Description:
    RF541 Modem/T-Box Subrack 19"
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    Modem / T-Box Subrack 19"

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    3.5 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links