Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE004451R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE004451R1

General Information

  • Product ID:
    3BSE004451R1
  • ABB Type Designation:
    SB511K01
  • Catalog Description:
    SB511K01 Battery Charger DC 24-48V
  • Long Description:
    Battery Charger Kit

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Additional Information

  • Medium Description:
    SB511K01 Battery Charger DC 24-48V
  • Product Type:
    Power_Supply
  • Technical Information:
    Battery Charger Kit

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    1.1 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0

Kit Contents

Note:

Return Indicator used in case of Preventive Maintenance, Warranty and Exchange orders only

Identifier Description Qty Unit Of Measure
3BSE002348R1
SB511 Backup Power Supply 24-48 VDC 1 piece
3BSE003774R1
TK404 Cable Assembly, 5m, with pluggable 1 piece
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links