Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE004726R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE004726R1

General Information

  • Product ID:
    3BSE004726R1
  • ABB Type Designation:
    DSTD 197
  • Catalog Description:
    DSTD 197 Connection Unit 8 ch, 120V
  • Long Description:
    Connection Unit 8 Ch.

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Additional Information

  • Medium Description:
    DSTD 197 Connection Unit 8 ch, 120V AC/DC
  • Product Type:
    I-O_Module
  • Technical Information:
    Connection Unit 8 Ch.

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    234 mm
  • Product Net Height:
    45 mm
  • Product Net Width:
    99 mm
  • Product Net Weight:
    0.165 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    db63b575-13fb-4697-ab6a-fcbacc7a6f26 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links