Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE005045R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE005045R1

General Information

  • Product ID:
    3BSE005045R1
  • ABB Type Designation:
    RM1800 SW*6.0/x
  • Catalog Description:
    RM1800 Optional Program version *6.0/x
  • Long Description:
    RM1800 Optional Program version *6.0/x
    Program module for MasterViev 800/1 Series
    and Advant Station 500 series Operator Station
    support including Trend Data ,release 6.0
    x / Please specify software revision.

Additional Information

  • ABB Product Family:
    Advant
  • ABB Type Designation:
    RM1800 SW*6.0/x
  • CN8:
    85389091
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    85389091
  • Frame Size:
    Spare_Parts
  • Gross Volume:
    0 m³
  • Gross Weight:
    0.13 kg
  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Invoice Description:
    RM1800 Optional Program version *6.0/x
  • Made To Order:
    No
  • Medium Description:
    Remote MMC and Trend Data on MV800/1 and AS 500 OS. Local MMC on VT 100
    incl.
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    130 g
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Control System Accessory
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Weight:
    0.13 kg
  • Product Net Width:
    0 mm
  • Product Type:
    Control_System_Accessory
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Västerås, Sweden
  • Technical Information:
    RM1800 Optional Program version *6.0/x
    Program module for MasterViev 800/1 Series
    and Advant Station 500 series Operator Station
    support including Trend Data ,release 6.0
    x / Please specify software revision.
  • Temperature Class Default:
    --
  • Two Speed Motor:
    No
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links