Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE005429R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE005429R1

General Information

  • Product ID:
    3BSE005429R1
  • ABB Type Designation:
    DSDP 110K02
  • Catalog Description:
    DSDP 110K02 Pulse Input Set
  • Long Description:
    DSDP 110K02 Pulse Input 28 ch, 24VDC, max 40Hz.
    Set incl.
    1 pc 57160001-DV DSDP 110
    1 pc 3BSE004723R1 Connection Unit DSTD 190
    1 pc 26390603-A Connection Cable DSTK 150
    3 pcs 21210647-191 M2,5 x 6 mm

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
21210647-191
CYL.HEAD SCREW TORX 3 piece
26390603-A
DSTK 150 Cable Assembly Flat Cable 1 piece
3BSE004723R1
DSTD 190 Connection Unit 32 Ch. 24/48 1 piece
57160001-DV
DSDP 110 Pulse Input Unit 1 piece

Additional Information

  • Medium Description:
    Pulse Input Set
  • Product Type:
    Communication_Module
  • Technical Information:
    DSDP 110K02 Pulse Input 28 ch, 24VDC, max 40Hz.
    Set incl.
    1 pc 57160001-DV
    DSDP 110
    1 pc 3BSE004723R1
    Connection Unit DSTD 190
    1 pc 26390603-A
    Connection Cable DSTK 150
    3 pcs 21210647-191
    M2,5 x 6 mm

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.8 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links