Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE006437R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE006437R1

General Information

  • Product ID:
    3BSE006437R1
  • ABB Type Designation:
    AC55BAS24V
  • Catalog Description:
    AC55 Basic Unit
  • Long Description:
    AC55 Basic Unit

Kit Contents

Identifier Description Qty Unit Of Measure
2664193-2
Terminal Block Screw Part 5 piece
2664193-3
Terminal Block Screw Part 1 piece
2664193-4
Terminal Block Screw Part 2 piece
2664193-5
Terminal Block Screw Part 1 piece
2664193-8
Terminal Block Screw Part 9 piece
2664197-4
Terminal Block Screw Part 1 piece
3BSE005586R1
CT481 Basic Unit for AC55 1 piece

Additional Information

  • Medium Description:
    AC55 Basic Unit
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    AC55 Basic Unit including CT481
    with 8 AI, 2 AO, 16 DI - 24V, 8 DO, basic sw on
    3.5" diskette, TKIT55 screw terminal block kit"
    Set incl.
    1 pc 3BSE005586R1
    Basic Unit CT481
    1 pc 3BSE006442R1
    AC55 Basic System Software v1.1
    1 pc 3BSE006441R1
    Screw terminal block kit
    1 pc 3BSE003561R1
    Delivery Binder

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    2.3 kg

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links