Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE006442R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE006442R1

General Information

  • Product ID:
    3BSE006442R1
  • ABB Type Designation:
    AC55CTBASE*1.1/2
  • Catalog Description:
    AC55 Basic System Software version.1.1
  • Long Description:
    3.5" Diskette
    AC55 Basic System Software version.1.1/2

Where Used (as part of "kit")

Identifier Description Type
3BSE006438R1
AC55 Basic Unit Kit

Additional Information

  • ABB Product Family:
    Advant
  • ABB Type Designation:
    AC55CTBASE*1.1/2
  • CN8:
    85389091
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    85389091
  • Frame Size:
    Undefined
  • Gross Volume:
    0 m³
  • Gross Weight:
    0.01 kg
  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Invoice Description:
    AC55 Basic System Software version.1.1
  • Made To Order:
    No
  • Medium Description:
    3.5" Diskette
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    0.01 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Unclassified
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Weight:
    0.01 kg
  • Product Net Width:
    0 mm
  • Product Type:
    Software_Media
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Västerås, Sweden
  • Technical Information:
    AC55 Basic System Software version.1.1/2
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links