Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE006957R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE006957R1

General Information

  • Product ID:
    3BSE006957R1
  • ABB Type Designation:
    *PFSA 147
  • Catalog Description:
    Membrane switch panel.

Additional Information

  • ABB Type Designation:
    *PFSA 147
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    84716060
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.348 kg
  • Invoice Description:
    Membrane switch panel.
  • Made To Order:
    No
  • Medium Description:
    Membrane switch panel
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    348 g
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Unclassified
  • Product Net Weight:
    0.348 kg
  • Product Type:
    Unclassified
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    Membrane switch panel for PFSA 147A or PFSA 147B
  • UNSPSC:
    39120000
  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links