Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE008520R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Additional Information

  • Medium Description:
    AI835 Analog input 8 ch. Thermocouple/mV
  • Product Type:
    Spare_Parts
  • Technical Information:
    Thermocouple/mV Rated isol. 50V
    Use Module Termination Unit TU810, TU812, TU814, TU830.
    See Temperature Sensor TY820

Ordering

  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    150 mm
  • Product Net Height:
    150 mm
  • Product Net Width:
    75 mm
  • Product Net Weight:
    0.2 kg

Technical

  • Channel Type:
    AI
  • Number of Input Channels:
    8
  • Number of Output Channels:
    0

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links