Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE008787R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE008787R1

General Information

  • Product ID:
    3BSE008787R1
  • ABB Type Designation:
    SA168K13
  • Catalog Description:
    SA168K13 Expansion Power Supply Unit.
  • Long Description:
    Expansion Power Supply Kit

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Additional Information

  • Medium Description:
    SA168K13 Expansion Power Supply Unit.
  • Product Type:
    Power_Supply
  • Technical Information:
    Expansion Power Supply Kit

Ordering

  • HS Code:
    850440-- Electrical transformers, static converters (for example, rectifiers) and inductors.- Static converters
  • Customs Tariff Number:
    85044082

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    28.5 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0

Kit Contents

Note:

Return Indicator used in case of Preventive Maintenance, Warranty and Exchange orders only

Identifier Description Qty Unit Of Measure
3BSC950073R51
TK402V051 Cable Assembly 1 piece
3BSE003389R1
SA168 Power Supply Unit AC 230V / DC 1 piece
3BSE004258R1
SX554 Distribution Unit DC60V 30A 1 piece
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links