Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE008789R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE008789R1

General Information

  • Product ID:
    3BSE008789R1
  • ABB Type Designation:
    DSSA 150AK26
  • Catalog Description:
    DSSA 150AK26 Expansion Power Supply Unit
  • Long Description:
    Expansion Power Supply Unit.
    Input: DC 48V output: DC 24V, 20A.
    Set Incl.
    1 pc SD150 3BSC610028R1
    1 pc TK582V051 3BSC950086R51
    1 pc SX554 3BSE004258R1

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC610028R1
SD150 DC/DC Converter 1 piece
3BSC950086R51
TK582V051 CABLE ASSEMBLY 1 piece
3BSE004258R1
SX554 Distribution Unit DC60V 30A 1 piece

Additional Information

  • Medium Description:
    Expansion Power Supply Unit.
  • Product Type:
    Power_Supply
  • Technical Information:
    Expansion Power Supply Unit.
    Input: DC 48V output: DC 24V, 20A.
    Set Incl.
    1 pc SD150 3BSC610028R1

    1 pc TK582V051 3BSC950086R51
    1 pc SX554 3BSE004258R1

Ordering

  • HS Code:
    850440-- Electrical transformers, static converters (for example, rectifiers) and inductors.- Static converters
  • Customs Tariff Number:
    85044082

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    13.5 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links