Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE009616R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE009616R1

General Information

  • Product ID:
    3BSE009616R1
  • ABB Type Designation:
    TC505K03
  • Catalog Description:
    TC505K03 Connection Kit 150 Ohm, with
  • Long Description:
    Connection Kit 150 Ohm

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Additional Information

  • Medium Description:
    TC505K03 Connection Kit 150 Ohm, with no capacitive decoupling of AF 100
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    Connection Kit 150 Ohm

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    854442-- Insulated (including enamelled or anodised) wire, cable (including co-axial cable) and other insulated electric conductors, whether or not fitted with connectors; optical fibre cables, made up of individually sheathed fibres, whether or not assembled with electric conductors or fitted with connectors.- Other electric conductors, for a voltage not exceeding 1,000 V :-- Fitted with connectors
  • Customs Tariff Number:
    85444290

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.3 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    Product Not in WEEE Scope

Kit Contents

Note:

Return Indicator used in case of Preventive Maintenance, Warranty and Exchange orders only

Identifier Description Qty Unit Of Measure
3BSC550038R3
TC501V150 Termination unit, 150 Ohm 1 piece
3BSC840035R1
Endstop for Terminal Block DIN Railbar. 2 piece
3BSC950181R1
TC505A Kabel, Cable, Pref. cable 1 piece
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links