Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE009895R2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE009895R2

General Information

  • Product ID:
    3BSE009895R2
  • ABB Type Designation:
    AC70*1.2 Basic unit
  • Catalog Description:
    Advant Controller 70
  • Long Description:
    Advant Controller 70 1.2 Basic Unit
    incl.
    1 pc PM810V2 3BSE013220R1 Processor
    1 pc TB807 3BSE008538R1 Modulebus terminator
    with Software BASE and Event handling,
    See Spare battery 4943013-6
    End user information is required!

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BDS005027R3
Advant Controller 70 Base SW 1 piece
3BSE008538R1
TB807 Modulebus terminator 1 piece
3BSE013220R1
PM810V2 S800 Processor 1 piece

Additional Information

  • Medium Description:
    AC70 1.2 Basic Unit
  • Product Type:
    Central_Unit
  • Technical Information:
    Advant Controller 70 1.2 Basic Unit
    incl.
    1 pc PM810V2 3BSE013220R1
    Processor
    1 pc TB807 3BSE008538R1
    Modulebus terminator
    with Software BASE and Event handling,
    See Spare battery 4943013-6

    End user information is required!

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.7 kg

Classifications

  • Dangerous Goods UN Classification:
    Class 9: Miscellaneous Dangerous Substances and Articles, Including Environmentally Hazardous Substances
  • Dangerous Goods UN Number:
    UN3091-PI969

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links