Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE009896R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE009896R1

General Information

  • Product ID:
    3BSE009896R1
  • ABB Type Designation:
    PC Element 1.1
  • Catalog Description:
    SW option OPT Ext. PC
  • Long Description:
    SW option AC70 OPT Ext. PC element set version 1.1
    Software on 3.5" diskette

Additional Information

  • Medium Description:
    SW OPTION OPT AC70
  • Product Type:
    Software_Media
  • Technical Information:
    SW option AC70 OPT Ext. PC element set version 1.1
    Software on 3.5" diskette

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.01 kg

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links