Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE011229R12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE011229R12

General Information

  • Product ID:
    3BSE011229R12
  • ABB Type Designation:
    QC02-OPF21
  • Catalog Description:
    Program Module QC02-OPF21 Release 9.0
  • Long Description:
    Program Module QC02-OPF21 Release 9.0 latest rev.
    Software upgrade *7.0 to *9.0 for AC450

Additional Information

  • ABB Product Family:
    Advant
  • ABB Type Designation:
    QC02-OPF21
  • CN8:
    49019900
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    85234925
  • Frame Size:
    Undefined
  • Gross Volume:
    0 m³
  • Gross Weight:
    0.01 kg
  • HS Code:
    490199-- Printed books, brochures, leaflets and similar printed matter, whether or not in single sheets.- Other :-- Other
  • Invoice Description:
    Program Module QC02-OPF21 Release 9.0
  • Made To Order:
    No
  • Medium Description:
    Program Module QC02-OPF21 Release 9.0 latest rev.
    Software upgrade *7.0 to *9.0 for AC450
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    0.01 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Unclassified
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Weight:
    0.01 kg
  • Product Net Width:
    0 mm
  • Product Type:
    Licenses
  • Quote Only:
    No
  • RoHS Status:
    No declaration needed
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Västerås, Sweden
    Västerås, Sweden
  • Technical Information:
    Program Module QC02-OPF21 Release 9.0 latest rev.
    Software upgrade *7.0 to *9.0 for AC450
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links