Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE011274R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE011274R1

General Information

  • Product ID:
    3BSE011274R1
  • ABB Type Designation:
    SW OPTION AC110 OPT5
  • Catalog Description:
    SW Option OPT5 RCOM driver: ver.2.1
  • Long Description:
    SW Option AC110 OPT5
    RCOM Driver 2.1
    Software on 3.5" diskette.

Additional Information

  • Medium Description:
    RCOM Driver 2.1
  • Product Type:
    Software_Media
  • Technical Information:
    SW Option AC110 OPT5
    RCOM Driver 2.1
    Software on 3.5" diskette.

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.01 kg

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links