Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE011788R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE011788R1

General Information

  • Product ID:
    3BSE011788R1
  • ABB Type Designation:
    AC70 Modbus
  • Catalog Description:
    Modbus Connection Kit
  • Long Description:
    AC70 Modbus Connection Kit
    Set incl.
    1 pc 3BSE008562R1 TC801
    1 pc 3BSC950112R1 TK802

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    '- ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC950112R1
TK802V001 Cable 1 piece
3BSE008562R1
TC801 D-SUB 9 Connector Split 1 piece

Additional Information

  • Medium Description:
    Modbus Connection Kit
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    AC70 Modbus Connection Kit
    Set incl.
    1 pc 3BSE008562R1
    TC801
    1 pc 3BSC950112R1
    TK802

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.042 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links