Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE012075R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE012075R1

General Information

  • Product ID:
    3BSE012075R1
  • ABB Type Designation:
    AC110F01 SW 2.1
  • Catalog Description:
    AC 110 Basic Unit
  • Long Description:
    Base SW AC 110 2.1
    Opt2 and Opt3
    including RF615,RC610
    software on 3.5"" diskette
    Set including
    1 pc 3BSE011807R1 AC110 BASE SW 2.1
    1 pc 3BHT100010R1 RF615 Base Backplane 10 slots
    1 pc 3BHT100018R1 RC610 Cable Duct
    1 pc 3BHT310359R1 SA610-2

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BHT100010R1
RF615 Base Backplane 10 slots 1 piece
3BHT100018R1
RC610 Cable Duct 1 piece
3BHT310359R1
SA610 Annunciator Cable Relay outp.L=3M 1 piece
3BSE011807R1
AC110 BASE SW 2.1/4 1 piece

Additional Information

  • Medium Description:
    AC 110 Basic Unit
  • Product Type:
    Central_Unit
  • Technical Information:
    Base SW AC 110 2.1
    Opt2 and Opt3
    including RF615,RC610
    software on 3.5" diskette
    Set including
    1 pc 3BSE011807R1
    AC110 BASE SW 2.1
    1 pc 3BHT100010R1
    RF615 Base Backplane 10 slots
    1 pc 3BHT100018R1
    RC610 Cable Duct
    1 pc 3BHT310359R1
    SA610-2

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    4895 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links